small/dense object depth detect and analysis depth distribution
Dear all
I plan use RealSense D435f detect object depth and analysis depth distribution
[Example result]
5.0mm-5.5mm: 10%
5.5mm-6.0mm: 25%
6.0mm-6.5mm: 30%
6.5mm-7.0mm: 35%
[Target]
can you give some suggestion?
can it work for detect small/dense object like picture with 5mm range?
Thanks.
-
Hi Tony00013 I tested the D435f camera model with a bag of almond nuts similar in structure to your model. Though the almonds were larger than 5 mm in size, the camera was unable to distinguish individual nuts. Tests with other RealSense camera models produced similar results.
Please sign in to leave a comment.
Comments
1 comment